![HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/550x550/65952.main.jpg)
Click to open expanded view
![HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/65952.main.jpg)
![HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/65952.B.jpg)
![HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/65952.C.jpg)
![HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/65952.D.jpg)
![HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/65952.E.jpg)
HW XFP-STM64-SM1550-80km Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#15835
#15835
605,71 € (Incl. VAT)
FS P/N: XFP-10GZR-55
59 Sold
83 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW XFP-STM64-SM1550-80km Compatible 10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
HW Compatible
XFP-STM64-SM1550-80km
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
73
7
3
0
0
S***o
United States
August 29, 2023
The product advertised was exactly what I received, on time, and installation instructions were accurate. My order went well! I did not have to contact customer service. I would definitly order from them again!
Verified Purchase
Helpful 0
Comment 0E***e
United States
July 04, 2017
Those optics we bought earlier in the week arrived lightning fast! I know small order but it was urgent need. they arrived fast as needed
Verified Purchase
Helpful 0
Comment 0H***s
United States
February 08, 2017
I use FS.com's XFP modules and has saved us a metric ass ton of fiber cores. Optics installation is easy and hassle-free.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed