![Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/550x550/65946.main.jpg)
Click to open expanded view
![Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/65946.main.jpg)
![Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/65946.B.jpg)
![Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/65946.C.jpg)
![Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/65946.D.jpg)
![Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GLRM-31.](https://resource.fs.com/mall/products/60x60/65946.E.jpg)
Brocade OC192-XFP-SR1 Compatible XFP 10GBASE-LRM 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module
#65946
#65946
82,11 € (Incl. VAT)
FS P/N: XFP-10GLRM-31
24 Sold
2 Reviews
0 Question
Transceiver Models:
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade OC192-XFP-SR1 Compatible 10GBASE-LRM XFP Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Brocade Compatible
OC192-XFP-SR1
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
2KM over SMF
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-6.5~0.5dBm
Receiver Sensitivity
<-8.4dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
O***a
United States
January 13, 2019
They will get my business every time.thank you for offering me such a products at thereasonable price. Just keep your work up!
Verified Purchase
Helpful 0
Comment 0B***g
Philippines
November 06, 2018
Good product. Working fine and good price. Easy to order, fast delivery and cheap.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed