The Cisco QSFP-100G-AOC25M Compatible QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO25 to QSFP-100G-AO25, but the product is the same. Only the FS P/N has been changed.
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/20240628110226ebfiwn.jpg)
Click to open expanded view
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about 100G QSFP28 Active Optical Cable.](https://resource.fs.com/images/20240627192532ldlka2.jpg)
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20240628110226ebfiwn.jpg)
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20240628110222rkqmup.jpg)
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/202406281102124v36fu.jpg)
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20240628110207y8u9ai.jpg)
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20240628110216yi41s6.jpg)
![25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20231124173350pylv74.jpg)
25m (82ft) Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 Active Optical Cable
#65875
#65875
246,33 € (Incl. VAT)
FS P/N: QSFP-100G-AO25
131 Sold
43 Reviews
5 Questions
Length:
7 in DE Warehouse, Get it by 4 Sep, 2024
92 in Global Warehouse, Get it by 16 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco QSFP-100G-AOC25M Compatible 100G QSFP28 AOC (25-meter, QSFP28 to QSFP28)
Specifications
Cisco Compatible
QSFP-100G-AOC25M
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
25m (82.02ft)
Jacket Material
OFNP
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VSCEL
Wavelength
850nm
Power Consumption
<2.2W
MTBF
≈50 Million Hours
Power supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3 bm, SFF-8665
Application
100G Ethernet
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G Connectivity for Data Center
Featured with <2.2W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307211459395j8omg.jpg)
Support Real-time Configuration with FS Box
This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable |
Max Data Rate | 100Gbps | 100Gbps | 100Gbps |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to QSFP28 |
Power Consumption | ≤1.5W | ≤0.5W | <2.2W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-30m (2ft-98ft) |
Wire AWG | 26-30AWG | 26-30AWG | / |
Minimum Bend Radius | 33-44.5mm | 33-46mm | 30mm |
Media | Copper | Copper | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | OFNP |
Videos
Questions & Answers
Ask a question
All (5)Diameter (2)Application (1)Customized cables (1)Dual Compatibility (1)EMI (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
35
8
0
0
0
I***k
Czech Republic
April 15, 2024
We needed the cables very quickly and they arrived the next day after ordering and in the expected quality. It is very important for us to have such a reliable supplier.
Many thanks
X Consulting CO s.r.o.
Many thanks
X Consulting CO s.r.o.
Verified Purchase
Helpful 0
Comment 0N***k
Canada
February 13, 2024
Cable works well and the delivery process was very fast. Quite impressive.
Verified Purchase
Helpful 0
Comment 0I***a
Singapore
December 10, 2023
The connections are solidly attached and I'm getting the max speed through my 100Gbps switch.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed