![HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module This picture is about CXP-SR10-100G.](https://resource.fs.com/mall/products/550x550/65223.main.jpg)
Click to open expanded view
![HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module This picture is about CXP-SR10-100G.](https://resource.fs.com/mall/products/60x60/65223.main.jpg)
![HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module This picture is about CXP-SR10-100G.](https://resource.fs.com/mall/products/60x60/65223.B.jpg)
![HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module This picture is about CXP-SR10-100G.](https://resource.fs.com/mall/products/60x60/65223.C.jpg)
![HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module This picture is about CXP-SR10-100G.](https://resource.fs.com/mall/products/60x60/65223.D.jpg)
![HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module This picture is about CXP-SR10-100G.](https://resource.fs.com/mall/mainImg/60x60/20230308103105o9b4gm.jpg)
HW CXP-100G-SR10 Compatible CXP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module
#65223
#65223
1.663,62 € (Incl. VAT)
FS P/N: CXP-SR10-100G
6 Sold
6 Reviews
7 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW CXP-100G-SR10 Compatible 100GBASE-SR10 CXP Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)
Specifications
HW Compatible
CXP-100G-SR10
Vendor Name
FS.COM
Form Factor
CXP
Max Data Rate
120 Gbp
Wavelength
850nm
Max Cable Distance
150m@OM4, 100m@OM3
Interface
MTP/MPO-24
Optical Components
10x VCSEL
Media
MMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (7)Unanswered Question (1)Cable Type (1)Fiber Connectors Cleaning (1)Lead Time (1)Maximum Distance (1)Power Consumption (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
2
0
O***o
United States
July 11, 2017
They need to do better, processing and shipping not as promised.
Verified Purchase
Helpful 0
Comment 1O***o
United States
July 11, 2017
They need to do better, processing and shipping not as promised.
Verified Purchase
Helpful 0
Comment 1H***n
United States
March 29, 2017
We ordered what we thought was the right part. Fiberstore made it EXTREMELY easy to replace the unit. They reached out to us, asking our satisfaction.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed