The 3Gb/s CWDM single receiver SFP transceiver module is for single-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It helps the system designer and end-user save much more fiber cables. It is suitable for high-definition digital broadcasting applications.
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/20230315151655iad3qs.jpg)
Click to open expanded view
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/60x60/20230315151655iad3qs.jpg)
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/60x60/20230315151655s1yokt.jpg)
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/60x60/20230315151743ctykne.jpg)
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/60x60/20230315151655c67pte.jpg)
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/60x60/20230315151743hgd9jr.jpg)
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/products/60x60/64599.F.jpg)
![3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI This picture is about CWDM-SFP3GSR-10.](https://resource.fs.com/mall/mainImg/60x60/20230315151743y94wse.jpg)
3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI
#64599
#64599
88,06 € (Incl. VAT)
FS P/N: CWDM-SFP3GSR-10
15 Sold
0 Review
2 Questions
Wavelengths:
1270nm
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
3Gb/s MSA CWDM Single Receiver SFP Transceiver Module with Video Pathological Patterns (SMF, 1270nm-1610nm, 10km, LC, DOM)
Specifications
Part Number
CWDM-SFP3G-SR10
Form Factor
Single Receiver
Data Rate
270Mbps to 3Gbps
Wavelength
1270nm-1610nm
Max Cable Distance
10km
Connector
LC
Optical Components
PIN
RX Power
>-3dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
≤-18dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G SDI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers
3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.
HD Camera or Monitor System.
High-density digital video routers & switches.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed