FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.
This picture is about SFP-100ZX-55.

Customized SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module

#64230
#64230
38,08 € (Incl. VAT)
FS P/N: SFP-100ZX-55
142 Sold
13 Reviews
5 Questions
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty

100BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC)

The 100BASE-ZX SFP transceiver supports up to 80km link lengths over single-mode fiber (SMF) using a wavelength of 1550nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.

Specifications
Part Number
SFP-100ZX-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (5)Matching Cables (2)Backward Compatible (1)FS Box (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
4.4
5 stars
4 stars
3 stars
2 stars
1 star
6
6
1
0
0

J***e

United Kingdom

February 09, 2017
5.0
The information provided on the website was excellent. I was able to make a very informed decision on which SFP module would best suit my needs. The prices were highly competitive as well. My customer experience was great. Looking forward to fast shipping and receiving the product.
Verified Purchase
Helpful 0
Comment 1

P***i

United States

February 06, 2017
5.0
This website makes the whole buying process very easy. There is a lot of helpful information to help you filter through everything to find exactly what you need.
Verified Purchase
Helpful 0
Comment 1

D***o

United States

January 25, 2017
5.0
Super easy to use, very painless check out. Great selection. Highly recommended.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed