FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMV-DFD45U5W.
01:25
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.
This picture is about CMV-DFD45U5W.

Vertical Dual Sided Cable Manager, 45RU, Bend Radius Finger, 4.9 in. Wide

#63030
#63030

ABS 12" Depth EIA Rack

165,41 € (Incl. VAT)
FS P/N: CMV-DFD45U5W
4.2K Sold
41 Reviews
13 Questions
8 in DE Warehouse, Get it by 24 Sep, 2024
68 in Global Warehouse, Get it by 4 Oct, 2024
150 in Transit, Get it by 21 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
44,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

45U 4.9" Wide Plastic Dual Sided Vertical Cable Management (2) 22.5U Sections with Cover

Vertical cable managers are designed to manage networking equipment in half the area required by traditional cable management systems. Molded cable management fingers, with integral bend radius control, combine with angled patch panels to eliminate the need for horizontal cable managers. This frees up rack space for additional patch panels, active equipment, or cable pathways reducing the number of racks that may be required for the network layout.

Specifications
Number of Rack Spaces
45U
Style
Finger Duct with Cover
Orientation
Vertical
Product Type
Dual Sided
Body Material
ABS
Cover Material
PVC
Dimensions (HxWxD)
83"x4.9"x12" (2108x125x310mm)
Weight
37.04lbs (16.80kg)
Installation
Matching for 45U Open Rack
Included Accessories
Brackets x4, M6*15mm Screw x8 and M6 Nut x8
Cable Capacity (Theoretical Value)
5490pcs (Cat6 24AWG)
Color
Black
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Versatile Designs for Vertical Cable Management

The vertical cable manager pairs ultra-high-density capability and versatility, freeing up valuable floor space to result in significant cost savings for the network infrastructure.

Removable Dual Hinged Covers

The dust-proof covers protect cables from damage and provide easy access to cables

Rounded Edge Holes

Allow routing cables front-to-rear/rear-to-front to meet different cabling needs

L-shaped Flexible Fingers

Maintain proper bend radius to eliminate cable stress and manage all types of cables

products/63030.html
CMV-DFD45U5W
products/73094.html
CMV-SD1U1.6W
products/192607.html
CMV-5U3W
products/63033.html
CMV-SFD45U5W
products/73093.html
CMV-SD1U3W
Number of Rack Spaces
45U
1U
5U
45U
1U
Style
Finger Duct
D-ring
Finger Duct with Cover
Finger Duct with Cover
D-ring
Orientation
Vertical
Vertical
Vertical
Vertical
Vertical
Product Type
Dual Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
ABS, PVC
Metal (Galvanized Iron)
ABS, UL 94V-0
ABS, PVC
Metal (Galvanized Iron)
Installation
Matching for 45U Open Rack
Standard Racks & Cabinets
Standard Racks & Cabinets
Matching for 45U Open Rack
Standard Racks & Cabinets
Cable Capacity (Theoretical Value)
5490pcs
60pcs
188pcs
2745pcs
120pcs
Questions & Answers
Ask a question
All (13)Installation (3)Material (2)Accessories (1)Application (1)Certification (1)Compatibility (1)Matching Product (1)Mounting Brackets (1)Package (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    36
    5
    0
    0
    0

    B***s

    United States

    March 08, 2023
    5.0
    Excellent product! I deployed this in an existing rack that had no cable management solution or room left to install the more typical horizontal cable management. The product is exactly as advertised. It's made of very sturdy, durable materials, looks great, and is easy to install. The cable area is wide and deep allowing for a large amount of cable. I highly recommend this product.
    Verified Purchase
    Helpful 0
    Comment 0

    B***l

    Malta

    August 24, 2022
    5.0
    With regards to feedback, we think they are pretty good, thanks
    Verified Purchase
    Helpful 5
    Comment 0

    D***t

    Australia

    June 27, 2022
    5.0
    I am very happy, the product is of the highest quality.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed