FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-SMPULCDX.
00:35
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 接头图.
This picture is about 4.
This picture is about HD-SMPULCDX.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 接头图.
This picture is about 4.

1m (3ft) LC UPC to LC UPC Uniboot with Push Pull Tab OS2 Single Mode PVC (OFNR) 2.0mm Fiber Optic Patch Cable

#62397
#62397

Corning G.657.A1 2.0mm High-density

19,04 € (Incl. VAT)
FS P/N: HD-SMPULCDX
1.1K Sold
32 Reviews
7 Questions
18 in DE Warehouse, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) LC UPC to LC UPC Duplex with Push Pull Tab Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Utilizing a convenient and sturdy push-pull tab, LC uniboot fibers can easily be inserted and removed from high density cabling without special tooling.

Specifications
Connector
Push Pull Tab LC to Push Pull Tab LC
Cable Outside Diameter (OD)
2.0mm
Fiber Mode
OS2 SMF
Jacket Color
Yellow
Polish Type
UPC to UPC
Wavelength
1310/1550nm
Fiber Type
Duplex
Cable Jacket
PVC
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Fiber Grade
G.657.A1
Min Bend Radius
10mm
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Push-pull Tab

Allow Quick Plug without Tools in High-density Space.

Uniboot Design

One cable with two fibers, reducing the cable bulk when routing.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Push Pull Tab LC
Flat Clip with Push Pull Boot LC
Suncall Flat Clip LC
Standard LC
Push-pull Mechanism
Push Pull Tab
Push Pull Boot
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yes
yes
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    30
    2
    0
    0
    0

    R***y

    United States

    November 15, 2023
    5.0
    I am very satisfied with the performance and quality of this product. Connections are simple, and the BIF design makes the fiber more flexible and easier to maintain. The transmission capability of FS is also good. I received my product very quickly after placing my order.
    Verified Purchase
    Helpful 0
    Comment 0

    M***l

    United States

    May 24, 2023
    5.0
    FS makes high grade cables. I use these in both my personal projects as well as professional environment and have never been let down in 3 years of running them.
    Verified Purchase
    Helpful 0
    Comment 0

    A***a

    United States

    January 15, 2022
    5.0
    Works great for 10gb between switches! I used this to connect my Ubiquiti router, switches, video editing Mac & a Synology NAS together on 10gb.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed