Click to open expanded view
HW CFP-100G-ER4 Compatible CFP 100GBASE-ER4 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#61891
#61891
11.772,67 € (Incl. VAT)
FS P/N: CFP-ER4-100G
69 Sold
10 Reviews
6 Questions
Transceiver Models:
3 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW CFP-100G-ER4 Compatible 100GBASE-ER4 CFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
HW Compatible
CFP-100G-ER4
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
103.1 Gbp
Wavelength
1295.56nm, 1300.05nm, 1304.58nm, 1309.14nm
Max Cable Distance
40km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (6)Cable Type (1)Fiber Connectors Cleaning (1)Lead Time (1)Maximum Distance (1)Power Consumption (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
1
1
0
0
F***e
United States
May 10, 2017
From time or order to time of delivery was 7 days. And that included the construction time for the CFP module. Transceivers installed and are working as expected.
Verified Purchase
Helpful 2
Comment 0D***n
Australia
March 13, 2017
Their website implies that they will be shipping from a local to the US warehouse, but instead they ship from China factory which costs more shipping fees.
Verified Purchase
Helpful 1
Comment 0H***d
United States
March 04, 2017
Thanks for the sales girl who helped me find what I needed for my project. You are a professional team! Looking forward to doing more business with you.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed