JD091A HPE H3C compatible SFP transceiver supports up to 80km link lengths over single-mode fiber (SMF) using a wavelength of 1550nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of HPE switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![HPE H3C JD091A Compatible SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/mainImg/20230301150326r047wq.jpg)
Click to open expanded view
![HPE H3C JD091A Compatible SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230301150326r047wq.jpg)
![HPE H3C JD091A Compatible SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230301150329kifa3i.jpg)
![HPE H3C JD091A Compatible SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230301150331iygyk6.jpg)
![HPE H3C JD091A Compatible SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100ZX-55.](https://resource.fs.com/mall/products/60x60/61838.D.jpg)
HPE H3C JD091A Compatible SFP 100BASE-ZX 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#61847
#61847
38,08 € (Incl. VAT)
FS P/N: SFP-100ZX-55
93 Sold
13 Reviews
5 Questions
Transceiver Types:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
JD091A HPE H3C Compatible 100BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
H3C Compatible
JD091A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-3~2dBm
Receiver Sensitivity
< -34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211112/1636707943618e2e67e78b77.56845285.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Matching Cables (2)Backward Compatible (1)FS Box (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
6
1
0
0
J***e
United Kingdom
February 09, 2017
The information provided on the website was excellent. I was able to make a very informed decision on which SFP module would best suit my needs. The prices were highly competitive as well. My customer experience was great. Looking forward to fast shipping and receiving the product.
Verified Purchase
Helpful 0
Comment 1P***i
United States
February 06, 2017
This website makes the whole buying process very easy. There is a lot of helpful information to help you filter through everything to find exactly what you need.
Verified Purchase
Helpful 0
Comment 1D***o
United States
January 25, 2017
Super easy to use, very painless check out. Great selection. Highly recommended.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed