FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.
This picture is about CWDM-XFP10G-20S.

Brocade XBR-XFP-1370-20 Compatible XFP 10G CWDM 1370nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#57332
#57332

Semtech DFB <3.5W Duplex LC SMF

367,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20S
57 Sold
0 Review
2 Questions
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade Compatible 10G CWDM XFP Transceiver Module (SMF, 1370nm, 20km, LC, DOM)

Specifications
Brocade Compatible
XBR-XFP-1370-20
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1370nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed