Click to open expanded view
XFP 10G CWDM 1390nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#57309
#57309
367,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20S
70 Sold
2 Reviews
2 Questions
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G CWDM XFP Transceiver Module (SMF, 1390nm, 20km, LC, DOM)
Specifications
FS Genuine
CWDM-XFP10G-20S
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1390nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
R***a
United States
January 05, 2019
Everything went quickly and smoothly without problems.
Verified Purchase
Helpful 0
Comment 0A***e
United States
November 05, 2018
They work prefectly. They are recognized right away with the speeds advertised.. We will be using FS again the future for our Fiber needs.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed