![HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/550x550/57264.main.jpg)
Click to open expanded view
![HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/57264.main.jpg)
![HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/57264.B.jpg)
![HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/mainImg/60x60/20220923155849z25wol.jpg)
![HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/57264.D.jpg)
![HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40M.](https://resource.fs.com/mall/products/60x60/57264.E.jpg)
HW CWDM-XFP10G-1410-40 Compatible XFP 10G CWDM 1410nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#57264
#57264
486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40M
39 Sold
0 Review
2 Questions
Wavelength:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW CWDM-XFP10G-1410-40 Compatible 10G CWDM XFP Transceiver Module (SMF, 1410nm, 40km, LC, DOM)
Specifications
HW Compatible
CWDM-XFP10G-1410-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1410nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed