Click to open expanded view
HW CWDM-XFP10G-1310-40 Compatible XFP 10G CWDM 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#57259
#57259
486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40SP
28 Sold
4 Reviews
3 Questions
Wavelength:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW CWDM-XFP10G-1310-40 Compatible 10G CWDM XFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
HW Compatible
CWDM-XFP10G-1310-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-1.8~4.0dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (3)Datasheet (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
P***r
Australia
December 01, 2016
This transceiver is the same as described. Work well on the switch. Highly recommended!
Verified Purchase
Helpful 0
Comment 0G***s
Australia
November 15, 2016
These transceivers are fully compatible with Cisco switches as promised. Great.
Verified Purchase
Helpful 0
Comment 0J***n
United Kingdom
September 14, 2016
Thanks once again! FS.COM team will be my first choice and my first recommendation!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed