Click to open expanded view
HW CWDM-XFP10G-1290-40 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#57258
#57258
486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40SP
43 Sold
7 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW CWDM-XFP10G-1290-40 Compatible 10G CWDM XFP Transceiver Module (SMF, 1290nm, 40km, LC, DOM)
Specifications
HW Compatible
CWDM-XFP10G-1290-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1290nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-1.8~4.0dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
3
1
0
0
J***n
United Kingdom
September 14, 2016
Thanks once again! FS.COM team will be my first choice and my first recommendation!
Verified Purchase
Helpful 0
Comment 0B***r
United States
December 30, 2014
I love this site, there is good business. In addition there really customer service. I recommend
Verified Purchase
Helpful 0
Comment 0H***n
United States
December 28, 2014
good service, and fast response for everything problem, so get best solution
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed