Click to open expanded view
Dell (Force10) CWDM-XFP-1330-20 Compatible XFP 10G CWDM 1330nm 20km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#57240
#57240
153,51 € (Incl. VAT)
FS P/N: CWDM-XFP10G-20SP
9 Sold
4 Reviews
2 Questions
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) CWDM-XFP-1330-20 Compatible 10G CWDM XFP Transceiver Module (SMF, 1330nm, 20km, LC, DOM)
Specifications
Dell (Force10) Compatible
CWDM-XFP-1330-20
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm
Max Cable Distance
20km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
C***w
United States
October 09, 2016
I have never had a problem with product choice or service. Keep it up.
Verified Purchase
Helpful 0
Comment 0J***f
United States
September 03, 2016
Fiberstore has an excellent range of products at keen prices.
Verified Purchase
Helpful 0
Comment 0K***r
United States
September 01, 2016
Have ordered from FS.COM many times for over 3 years.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed