FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-XXXSMFX.
00:31
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.
This picture is about FHD-XXXSMFX.

Customized FHD MTP® to LC/SC OS2 Single Mode Cassette

#57044
#57044

Up to 96F LC/48F SC in 1U FHD Enclosures

113,05 € (Incl. VAT)
FS P/N: FHD-XXXSMFX
3.7K Sold
28 Reviews
14 Questions
Fiber Count:
12F 1x MTP-12
Rear Connector Type:
Male APC 0.75dB
Front Connector Type:
LC UPC Duplex
Polarity Type:
Universal
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
1-Year Warranty

FHD Customized Pre-terminated Plug-play MTP® Optic Cassette

FS FHD (FS High Density) series MTP® fiber cassettes are custom-built to your applications, they provide the interface between the MTP® connector on the trunk and the LC/SC duplex jumpers that will then connect directly into electronics.

The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications, 1U up to 96 LC fibers.

Specifications
Front Connector Type
LC/SC Duplex
Rear Connector Type
US Conec MTP® Male (Pinned)
Polarity Type
Type A/AF
Fiber Mode
OS2 9/125μm
Material
Aluminium (AL5052)
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Operating Temperature
-10°C to 60°C
Storage and Shipping Temperature
-10°C to 60°C
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Fiber Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Rapid Deployment and Tool-Less Installation

Simply plug-play with no field terminations required

Improved reconfiguration during moves, adds and changes

Mount in FHD (FS High Density) series rack or wall mount enclosures

The Perfect Corning Fiber

Compliant to Telcordia, EIA/TIA and IEC standards for Factory Terminations

Identifiable Design into More Manageable

Clear labeled polarity provides a quick, easy way to identify the proper connection

Tool-Less Installation with Plastic Rivets

Significantly reduce installation time by eliminating field connector terminations

Base-12 or Base-24 Cassette, Approching to Your Needs

These options developed to offer you with the flexibility to install a system to suite your needs. With innovative cable management, making the data center the most serviceable and manageable.

Customize as You Desire

As a full service provider of network and connectivity products, FS can provide more custom services, such as connector type, adapter type, polarity type etc. for data center, enterprise and harsh environment applications.

Maintaining Polarity in Cassette-Based Systems

Following physical layout for MTP-LC cassettes help you to understand inner connectivity mapping. You can also click here to know more about polarity.

Packing & Test Report

With carton and visual plastic window package, protecting items against dust, extrusion, wear and moisture. The shipped test report and installation instruction are the best proof of high quality and professionalism.

Questions & Answers
Ask a question
All (14)Application (5)MTP® MPO Connector (3)Polarity Type (3)Connectors (2)Different Series (2)Adapter Type (1)Custom Connector (1)Dimension (1)Fiber Connectors Cleaning (1)Installation (1)Matching Product (1)Mating Times (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
27
1
0
0
0

C***n

Canada

November 05, 2023
5.0
We really like the new MPO -> LC fiber cassettes you guys have now. They save us time and money and allow us to do building runs ourselves. Great product!
Verified Purchase
Helpful 2
Comment 0

N***o

United States

February 28, 2023
5.0
MTP cassettes, coupled with pre-terminated MTP cables are a cost-effective way to install pre-tested fiber without the need to schedule on-premise terminations.
Verified Purchase
Helpful 0
Comment 0

E***a

United Kingdom

July 15, 2019
5.0
I was concerned it would be over simple, but it works fine. The installation is easy and the cassette matches the 1U enclosure well.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed