Cisco compatible SFP transceiver supports up to 120km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.
Click to open expanded view
H3C SFP-GE-LH20-SM1330-CW Compatible SFP 1000BASE-CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#49166
#49166
59,50 € (Incl. VAT)
FS P/N: CWDM-SFP1G-ZX
79 Sold
309 Reviews
2 Questions
Wavelength:
16 in Global Warehouse, Get it by 1 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 1000BASE CWDM SFP Transceiver Module (SMF, 1550nm, 120km, LC, Industrial, DOM)
Specifications
Part Number
CW55-SFP1G-120-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1.25Gbps
Wavelength
1550nm
Max Cable Distance
120km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB CWDM
Receiver Type
APD
TX Power
0~5dBm
Receiver Sensitivity
<-31dBm
Powerbudget
31dB
Receiver Overload
0dBm
Power Consumption
≤1.5W
Extinction Ratio
>9dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Packaging Technology
TO Packaging
CDR (Clock and Data Recovery)
Not Supported
Protocols
SFP MSA,SFF-8472,IEEE 802.3z
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >10%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Data Rate (Max) | 1.25Gbps | 1Gbps | 1Gbps | 1Gbps | 1Gbps | 1Gbps |
Wavelength | 1470nm~1610n | 1470nm~1610n | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm | 1270nm~1610nm |
Cable Distance (Max) | 120km@SMF | 160km@SMF | 20km@SMF | 40km@SMF | 100km@SMF | 120km@SMF |
TX Power | 0~5dBm | 1~6dBm | -5~0dBm | -5~0dBm | 0~5dBm | 0~5dBm |
Receiver Sensitivity | <-31dBm | < -33dBm | < -24dBm | < -24dBm | <-30dBm | <-30dBm |
Power Consumption | ≤1.5W | ≤1W | ≤1W | ≤1W | ≤1W | ≤1W |
Operating Temperature | -40 to 85°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
258
22
29
0
0
C***t
France
February 13, 2023
I'm so far very pleased by FS products, customer service and shipping!
Verified Purchase
Helpful 0
Comment 0R***g
Switzerland
May 04, 2020
I bought two 1G modules to connect my Cisco WS-C3650-24TD-S to Cisco Meraki MX250 switch. Both of the two Cisco devices had no issue with these new optics. Quite satisfied to see my data transfer running so smoothly.
Verified Purchase
Helpful 8
Comment 0P***y
United States
March 10, 2020
I have confirmed that these modules do work exactly as expected when the latest firmware is applied to both of my Cisco switches. Installation was simple. Just plug it in and insert your fiber and bingo. Very reasonable price for the product.
Verified Purchase
Helpful 16
Comment 0See all reviews
Resources
Recently Viewed