Juniper Networks compatible SFP transceiver supports up to 100km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Juniper Networks switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/550x550/54657.main.jpg)
Click to open expanded view
![Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/54657.main.jpg)
![Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/54657.C.jpg)
![Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/54657.B.jpg)
![Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/54657.D.jpg)
![Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about DWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/54657.E.jpg)
Juniper Networks C50 SFP-1G-DW50-100 Compatible SFP 1000BASE-DWDM 1537.40nm 100GHz 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#54657
#54657
308,21 € (Incl. VAT)
FS P/N: DWDM-SFP1G-EZX
19 Sold
343 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks SFP-1G-DW50-100 Compatible 1000BASE-DWDM SFP Transceiver Module (SMF, 1537.40nm, 100km, LC, DOM)
Specifications
Juniper Networks Compatible
SFP-1G-DW50-100
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1537.40nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -32dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2022080118020842lvj6.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the DWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211126/163789096961a03b999ce222.88288610.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
272
58
13
0
0
F***r
New Zealand
May 04, 2020
Bought the modules for my Meraki MS225 network switch. I quickly installed the modules on my device when I got them. They start to run just when they got turned on. They have now been in use for a while, 10/10 recommend.
Verified Purchase
Helpful 6
Comment 0E***t
Germany
March 19, 2020
I bought the Cisco and Juniper compatible DWDM modules. They do a nice job in an 85km link. Installed on my Cisco and Juniper switch at two sides, they offer a stable transmission for them. Five stars for the good products and friendly people at FS.
Verified Purchase
Helpful 19
Comment 0R***n
United States
October 19, 2016
The product I received exceeded expectations, and I will be using FS.COM again for future applications.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed