FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10G CWDM 20km SFP+ Optical Transceiver Module Overall Introduction | FS.
00:58
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about 10G CWDM 20km SFP+ Optical Transceiver Module Overall Introduction | FS.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.
This picture is about CWDM-SFP10G-20L.

Ciena CWDM-SFP10G-1610 Compatible SFP+ 10G CWDM 1610nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#53404
#53404

Semtech DFB ≤1.2W Duplex LC

403,41 € (Incl. VAT)
FS P/N: CWDM-SFP10G-20L
7 Sold
123 Reviews
6 Questions
1 in DE Warehouse, Get it by 12 Jul, 2024
1 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Ciena CWDM-SFP10G-1610 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1610nm, 20km, LC, DOM)

Ciena compatible SFP+ transceiver supports up to 20km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.

Specifications
Ciena Genuine
CWDM-SFP10G-1610
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1610nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Power Consumption
1.2W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
1~6dBm
RX Power
-14.4~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-14.4dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, CPRI, eCPRI, ITU-T G.652
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.2W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
1470nm-1610nm
1350nm-1610nm
1470-1610nm
1470-1610nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Max Cable Distance
20km
10km
40km
80km
Chip
Semtech
Semtech
Semtech
Semtech
Packaging Technology
TO
TO
BOX
BOX
Optical Components
DFB CWDM
DFB CWDM
DFB CWDM
EML CWDM
Receiver Sensitivity
<-14.4dBm
<-14.4dBm
<-16dBm
<-23dBm
Power Consumption
1.2W
1.5W
1W
2W
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
93
19
11
0
0

R***y

United States

October 28, 2016
5.0
The package is nice. Looking forward to its future performance.
Verified Purchase
Helpful 0
Comment 0

M***y

United States

October 19, 2016
5.0
This long distance transceiver module works well in our network.
Verified Purchase
Helpful 0
Comment 0

T***e

United States

October 18, 2016
5.0
We have installed in on our switch. For now, it works well. Don't know how it will perform in the future.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed