Click to open expanded view
Customized SFP 2G Fibre Channel CWDM 40km DOM Duplex LC SMF Optical Transceiver Module
#52762
#52762
80,92 € (Incl. VAT)
FS P/N: CWDM-SFP2G-EX
301 Sold
6 Reviews
1 Question
Wavelengths:
1270nm
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
2G Fiber Channel CWDM SFP Transceiver Module (SMF, 1270nm~1610nm, 40km, LC)
Specifications
Part Number
CWDM-SFP2G-EX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
1270nm~1610nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
A***y
Bolivia
November 06, 2017
Both online and phone customer service have been satisfactory. I'm a repeat customer.
Verified Purchase
Helpful 0
Comment 0E***a
Martinique
September 15, 2017
Excellent website. Easy to work with.
Verified Purchase
Helpful 0
Comment 0E***o
Italy
August 18, 2017
Good website and I certainly will recommend it to friends and relatives.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed