The HW-compatible SFP transceiver provides up to 20km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/20220915154451n9oe43.jpg)
Click to open expanded view
![HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220915154451n9oe43.jpg)
![HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/mainImg/60x60/20220915154448eswhrp.jpg)
![HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/51900.C.jpg)
![HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/51900.D.jpg)
![HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX.](https://resource.fs.com/mall/products/60x60/51900.E.jpg)
HW BiDi SFP-GE-20-SM1310-D Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module
#51900
#51900
11,90 € (Incl. VAT)
FS P/N: SFP-GE-BX
12.7K Sold
256 Reviews
13 Questions
Transceiver Models:
1996 in DE Warehouse, Get it by 04 Jul, 2024
377 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
HW SFP-GE-20-SM1310-D Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 20km, LC, DOM)
Specifications
HW Compatible
SFP-GE-20-SM1310-D
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
FP BiDi
Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
<-20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (13)Application (1)Compatible Modules (1)Conventional vs BIDI (1)HPE Series (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Mikrotik Series (1)Other Compatibility (1)Wavelength (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
222
27
7
0
0
J***l
Norway
February 08, 2024
Works as expected, no complaints about the product. Though the packaging feels a bit wasteful of you're ordering just 1-2 units.
Verified Purchase
Helpful 0
Comment 0M***s
Canada
January 31, 2024
Everything that was order arrived on time. The service was great.
I will purchase from you again.
I will purchase from you again.
Verified Purchase
Helpful 0
Comment 0J***t
United States
November 11, 2023
Well packaged and after plugging in to my TP-Link Omada router it instantly works! Using it to communicate with my ISP so I didn’t need the corresponding module for the other side. I was contacted about this by an FS representative, kudos for that !
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed