FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GE-BX40.
00:41
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.
This picture is about SFP-GE-BX40.

H3C SFP-GE-LH40-SM1550-BIDI Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1310nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module

#51879
#51879

Semtech DFB BOX ≤1W BIDI Simplex LC SMF

27,37 € (Incl. VAT)
FS P/N: SFP-GE-BX40
148 Sold
43 Reviews
5 Questions
84 in DE Warehouse, Get it by 12 Jul, 2024
130 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C SFP-GE-LH40-SM1550-BIDI Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 40km, LC, DOM)

The H3C-compatible SFP transceiver provides up to 40km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.

Note: Transceiver of yellow or purple pull-tab is shipped randomly due to different batches. And the quality is the same.

Specifications
H3C Compatible
SFP-GE-LH40-SM1550-BIDI
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Notice: Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 20km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
37
4
2
0
0

H***n

Spain

May 17, 2020
5.0
Bought these transceivers for my Raisecom switches. Also asked my AM for whether the products can work normally on my switches, she was very warmhearted and prompt in her service. When I plugged the modules into my switches, they worked great and I have not noticed any issues so far! Would order from FS again!
Verified Purchase
Helpful 19
Comment 0

J***o

United States

April 29, 2020
5.0
I like the service here so much! I was looking for the 1G BiDi SFP modules for my Cisco switches to transmit data over a 60km link distance. So I asked my AM for some suggestions, she gave me very prompt responses. This transceiver can reach a distance of 80km, which extremely suits my needs. No problems encountered after I inserted these modules on my switches.
Verified Purchase
Helpful 20
Comment 0

T***h

United States

June 06, 2018
5.0
I received my items quickly. Customer service is excellent. The items received were accurate. I will definitely shop with FS.com again. Thanks again.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed