The H3C-compatible SFP transceiver provides up to 40km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/20220915180946xb6agw.jpg)
Click to open expanded view
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/60x60/20220915180946xb6agw.jpg)
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/mainImg/60x60/202209151809449z2mkz.jpg)
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/51878.C.jpg)
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/51878.D.jpg)
![H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX40.](https://resource.fs.com/mall/products/60x60/51878.E.jpg)
H3C SFP-GE-LH40-SM1310-BIDI Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1550nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module
#51878
#51878
27,37 € (Incl. VAT)
FS P/N: SFP-GE-BX40
158 Sold
48 Reviews
5 Questions
Transceiver Models:
327 in DE Warehouse, Get it by 10 Sep, 2024
138 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C SFP-GE-LH40-SM1310-BIDI Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1310nm-TX/1550nm-RX, 40km, LC, DOM)
Specifications
H3C Compatible
SFP-GE-LH40-SM1310-BIDI
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm-TX/1550nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
<-23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
40
5
3
0
0
E***r
France
May 19, 2020
I need some SFP BiDi modules to be used on my Cisco SG550XG-24F and Cisco SF350-24P switches with a transmission distance of 30km. The AM recommended this transceiver with a link distance of 40km for me. After receiving the products, I plugged the modules into my Cisco switches and did the compatibility test, they worked well as advertised. Currently, the modules are working well on my network switches, and there were no errors that occurred on my switches. Very nice transceivers for me!
Verified Purchase
Helpful 16
Comment 0A***n
France
April 22, 2020
I bought cables and transceivers several times here. I like the services and products of FS very much. The 1G modules were just what I wanted for my Cisco switch. I inserted the SFP BiDi transceivers on my switch, they were recognized immediately. Works perfect as usual.
Verified Purchase
Helpful 10
Comment 0T***h
United States
June 06, 2018
I received my items quickly. Customer service is excellent. The items received were accurate. I will definitely shop with FS.com again. Thanks again.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed