FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GE-BX120.
00:41
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.
This picture is about SFP-GE-BX120.

HPE SFP-1G-BXU-120 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module

#51859
#51859

Hisense DFB BOX ≤1W BIDI Simplex LC SMF

96,39 € (Incl. VAT)
FS P/N: SFP-GE-BX120
19 Sold
31 Reviews
5 Questions
95 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

HPE SFP-1G-BXU-120 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1550nm-RX, 120km, LC, DOM)

The HPE-compatible SFP transceiver provides up to 120km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.

Specifications
HPE Compatible
SFP-1G-BXU-120
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1550nm-RX
Max Cable Distance
120km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-31dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Notice: Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 20km
≤ 40km
≤ 60km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
30
1
0
0
0

A***a

Israel

October 03, 2020
5.0
good item working on field vey well
Verified Purchase
Helpful 0
Comment 0

M***a

Brazil

August 07, 2018
5.0
Product Received correctly, thanks!
Verified Purchase
Helpful 0
Comment 0

M***k

Netherlands

November 15, 2016
5.0
Very simple and easy to use website. Very clear and concise information that helps you to get the right items very quickly.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed