The Dell-compatible SFP transceiver provides up to 120km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/mainImg/20220915192337nwre6r.jpg)
Click to open expanded view
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/images/20221104175312lblb2u.jpg)
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/mainImg/60x60/20220915192337nwre6r.jpg)
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/mainImg/60x60/20220915192334ptrj2k.jpg)
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/51830.C.jpg)
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/51830.D.jpg)
![Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/51830.E.jpg)
Dell SFP-GE-BX120D-1550 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module
#51830
#51830
96,39 € (Incl. VAT)
FS P/N: SFP-GE-BX120
10 Sold
27 Reviews
5 Questions
Transceiver Models:
24 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell SFP-GE-BX120D-1550 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1490nm-RX, 120km, LC, DOM)
Specifications
Dell Compatible
SFP-GE-BX120D-1550
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm-TX/1490nm-RX
Max Cable Distance
120km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
< -31dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20240603170020zx0iac.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
24
3
0
0
0
M***e
Australia
May 15, 2024
Thank you for taking the time to assist me. The transceivers are working perfectly, and I truly appreciate all of your help.
Verified Purchase
Helpful 0
Comment 0M***a
Brazil
August 07, 2018
Product Received correctly, thanks!
Verified Purchase
Helpful 0
Comment 0B***b
Malaysia
November 17, 2016
Great value for money and excellent service
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed