FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-SFP10G-40L.
00:26
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.
This picture is about CWDM-SFP10G-40L.

H3C CWDM-SFP10G-1530-40 Compatible SFP+ 10G CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#51749
#51749

Semtech DFB BOX ≤1W Duplex LC

355,81 € (Incl. VAT)
FS P/N: CWDM-SFP10G-40L
33 Sold
164 Reviews
6 Questions
5 in DE Warehouse, Get it by 11 Jul, 2024
5 in Global Warehouse, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C CWDM-SFP10G-1530-40 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1530nm, 40km, LC, DOM)

H3C compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.

Specifications
H3C Compatible
CWDM-SFP10G-1530-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1530nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Power Consumption
1W
Packaging Technology
BOX
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
-1~4dBm
RX Power
-16~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-16dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, SFF 8472,SFF 8431,802.3ae, ITU-T
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 1km
≤ 10km
≤ 15km
≤ 20km
≤30km
≤40km
≤50km

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
11.3Gbps
Wavelength
1470-1610nm
1350nm-1610nm
1470nm-1610nm
1470-1610nm
1270-1370nm, 1470-1610nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Max Cable Distance
40km
10km
20km
80km
40km
Chip
Semtech
Semtech
Semtech
Semtech
Semtech
Packaging Technology
BOX
TO
TO
BOX
TO
Optical Components
DFB CWDM
DFB CWDM
DFB CWDM
EML CWDM
DFB CWDM
Receiver Sensitivity
<-16dBm
<-14.4dBm
<-14.4dBm
<-23dBm
<-16dBm
Power Consumption
1W
1.5W
1.2W
2W
1W
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.6
5 stars
4 stars
3 stars
2 stars
1 star
114
37
13
0
0

P***r

United States

October 25, 2023
5.0
I do enjoy browsing the FS.com website! Lots of ideas come to mind. If I have any questions, I will be in touch.
Verified Purchase
Helpful 0
Comment 0

D***y

United States

September 25, 2023
5.0
So far, the modules are performing as we expected and meet our needs. We haven’t encountered any challenges with the modules.
Verified Purchase
Helpful 0
Comment 0

E***g

United States

July 13, 2023
5.0
The package arrived on Friday as expected and the item functions perfectly. I have nothing but positive things to say. The item was priced well, the ordering process was easy, and the shipping was fast. I will definitely use FS in the future if I need other fiber modules or networking devices like this.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed