The Brocade-compatible SFP transceiver provides up to 120km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/mainImg/202209151923219f6ld7.jpg)
Click to open expanded view
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/images/20221104175312lblb2u.jpg)
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/mainImg/60x60/202209151923219f6ld7.jpg)
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/mainImg/60x60/20220915192318sxvqqn.jpg)
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/51455.C.jpg)
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/51455.D.jpg)
![Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX120.](https://resource.fs.com/mall/products/60x60/51455.E.jpg)
Brocade E1MG-1G-BXD-120 Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 120km DOM Simplex LC/UPC SMF Optical Transceiver Module
#51455
#51455
96,39 € (Incl. VAT)
FS P/N: SFP-GE-BX120
58 Sold
27 Reviews
5 Questions
Transceiver Models:
24 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-1G-BXD-120 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1490nm-RX, 120km, LC, DOM)
Specifications
Brocade Compatible
E1MG-1G-BXD-120
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1550nm-TX/1490nm-RX
Max Cable Distance
120km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-31dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240513141921lgc22g.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20240603170020zx0iac.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (5)Conventional vs BIDI (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
24
3
0
0
0
M***e
Australia
May 15, 2024
Thank you for taking the time to assist me. The transceivers are working perfectly, and I truly appreciate all of your help.
Verified Purchase
Helpful 0
Comment 0M***a
Brazil
August 07, 2018
Product Received correctly, thanks!
Verified Purchase
Helpful 0
Comment 0B***b
Malaysia
November 17, 2016
Great value for money and excellent service
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed