The Brocade-compatible SFP transceiver provides up to 80km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths.It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/20220915183537k3l1us.jpg)
Click to open expanded view
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/images/20221104175312lblb2u.jpg)
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/60x60/20220915183537k3l1us.jpg)
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/60x60/202209151835347z3qi4.jpg)
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/51452.C.jpg)
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/51452.D.jpg)
![Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/51452.E.jpg)
Brocade E1MG-1G-BXU-80 Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module
#51452
#51452
61,88 € (Incl. VAT)
FS P/N: SFP-GE-BX80
117 Sold
30 Reviews
6 Questions
Transceiver Models:
63 in DE Warehouse, Get it by 5 Jul, 2024
112 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-1G-BXU-80 Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1550nm-RX, 80km, LC, DOM)
Specifications
Brocade Compatible
E1MG-1G-BXU-80
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1490nm-TX/1550nm-RX
Max Cable Distance
80km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (6)Conventional vs BIDI (1)Data Rate (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
28
1
1
0
0
S***d
United States
May 12, 2020
We wanted to buy 1G BiDi SFP modules with wavelengths of 1550nm on the TX end and 1490nm on the RX end. After consulting our AM, we decided to go with his suggestions. So I quickly made an order and they arrived in secure packaging. When we inserted the modules into my switch, there were no issues with the connectivity to the switch it went into. Temperature is running as expected and no packet errors or interface issues. Will continue to purchase fiber optic products from FS.
Verified Purchase
Helpful 14
Comment 0A***n
Belarus
April 27, 2020
The 1G modules were very easy to install and worked as expected. Require no extra tools and configuration. Plugged them into my switches, the link was stable and no packets loss. Recommended.
Verified Purchase
Helpful 20
Comment 0B***n
United States
September 08, 2017
I am pleased to do business with Fiberstore, my Account Manager Daisy recommended the optics to me according to my requirements, and the item works on Cisco ASR-1001 as we expected. Daisy is very professional and you guys are great!
Verified Purchase
Helpful 8
Comment 0See all reviews
Resources
Recently Viewed