FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 100G QSFP28 Active Optical Cable.
00:59
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about 100G QSFP28 Active Optical Cable.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.
This picture is about QSFP-100G-AOxxx.

Customized 100G QSFP28 Active Optical Cable

Hot #50192
Hot #50192

≤2.2W 30mm Fiber

189,21 € (Incl. VAT)
FS P/N: QSFP-100G-AOxxx
2.9K Sold
12 Reviews
18 Questions
Choose Length:
0.5m (1.6ft)
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
100m (328ft)
m
0.5m (1.6ft)
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
100m (328ft)
m
Compatible Brands:
Cisco
Device Number:
311 in DE Warehouse, Get it by 18 Sep, 2024
226 in Global Warehouse, Get it by 2 Oct, 2024
54 in Transit, Get it by 22 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

100G QSFP28 AOC (Customized length, QSFP28 to QSFP28)

Note: The FS P/N is changed from Q28-AOxx to QSFP-100G-AOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-100G-AOxxx
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
Customized
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (18)Unanswered Questions (2)Customized cables (2)Diameter (2)Dual Compatibility (2)Application (1)Cisco Series (1)Compatibility (1)EMI (1)Extreme Series (1)Infiniband (1)Mellanox Series (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
10
0
2
0
0

P***e

United States

November 15, 2023
5.0
Easy to order -but was suppose to be here Friday and received Tuesday- will order again from this company
Verified Purchase
Helpful 0
Comment 0

L***n

United Kingdom

June 13, 2020
5.0
I purchased this cable for installation with remotely located components. There was no AOC version longer than 30 meters displayed on their website, but fortunately, the customer service rep told me that they were able to provide 80-meter AOC though it required some time until the product was shipped. But then she gave me alternative advice and helped me change my cable options for the sake of shorter delivery time. I really appreciated their awesome customer service. The quality of these 100GbE AOCs also impressed me. They looked sturdy and well made, and the connection proved it did the job. Thanks, you guys offer really good cables and customer service.
Verified Purchase
Helpful 10
Comment 0

M***o

Spain

May 23, 2020
5.0
Just got 2 pcs Mellanox compatible QSFP28 AOC for connecting my two systems installed with Mellanox MCX516A-CCAT 100G. After patching, I tested all the components. They worked so well and I really appreciated them.
Verified Purchase
Helpful 12
Comment 0
See all reviews
Resources
Recently Viewed