FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 100G QSFP28 Active Optical Cable.
00:59
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about 100G QSFP28 Active Optical Cable.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.
This picture is about QSFP-100G-AO01.

1m (3ft) Cisco QSFP-100G-AOC1M Compatible 100G QSFP28 Active Optical Cable

Hot #50174
Hot #50174

<2.2W 30mm Fiber

189,21 € (Incl. VAT)
FS P/N: QSFP-100G-AO01
2.3K Sold
43 Reviews
8 Questions
311 in DE Warehouse, Get it by 19 Sep, 2024
226 in Global Warehouse, Get it by 2 Oct, 2024
54 in Transit, Get it by 22 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange

Cisco QSFP-100G-AOC1M Compatible 100G QSFP28 AOC (1-meter, QSFP28 to QSFP28)

The Cisco QSFP-100G-AOC1M Compatible QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO01 to QSFP-100G-AO01, but the product is the same. Only the FS P/N has been changed.

Specifications
Cisco Compatible
QSFP-100G-AOC1M
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
1m (3.28ft)
Jacket Material
OFNP
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VSCEL
Wavelength
850nm
Power Consumption
<2.2W
MTBF
≈50 Million Hours
Power supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3 bm, SFF-8665
Application
100G Ethernet

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G Connectivity for Data Center
Featured with <2.2W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box

This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.

Cable Type
Active Optical Cable
Active Direct Attach Copper
Passive Direct Attach Copper
Max Data Rate
100Gbps
100Gbps
100Gbps
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to QSFP28
Power Consumption
<2.2W
≤1.5W
≤0.5W
Cable Length
0.5-30m (2ft-98ft)
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
Wire AWG
/
26-30AWG
26-30AWG
Minimum Bend Radius
30mm
33-44.5mm
33-46mm
Media
Optic Fiber
Copper
Copper
Jacket Material
OFNP
PVC (OFNR)
PVC (OFNR)
Questions & Answers
Ask a question
All (8)Application (1)Cable Length (1)Compatible Brand (1)Customized cables (1)Dual Compatibility (1)Installation (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    35
    8
    0
    0
    0

    I***k

    Czech Republic

    April 15, 2024
    5.0
    We needed the cables very quickly and they arrived the next day after ordering and in the expected quality. It is very important for us to have such a reliable supplier.
    Many thanks
    X Consulting CO s.r.o.
    Verified Purchase
    Helpful 0
    Comment 0

    N***k

    Canada

    February 13, 2024
    5.0
    Cable works well and the delivery process was very fast. Quite impressive.
    Verified Purchase
    Helpful 0
    Comment 0

    I***a

    Singapore

    December 10, 2023
    4.0
    The connections are solidly attached and I'm getting the max speed through my 100Gbps switch.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed