HW Compatible 100GBASE-LR4 CFP2 Transceiver Module supports up to 10km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
HW Compatible CFP2 100GBASE-LR4 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
#48571
#48571
3.328,43 € (Incl. VAT)
FS P/N: CFP2-LR4-100G
89 Sold
67 Reviews
6 Questions
Transceiver Models:
Pre-order, Ship by 30 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW Compatible 100GBASE-LR4 CFP2 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
CFP2-LR4-100G
Vendor Name
FS.COM
Form Factor
CFP2
Max Data Rate
112Gbps
Wavelength
1295.56nm, 1300.05nm, 1304.58nm, 1309.14nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (6)Cable Type (1)Fiber Connectors Cleaning (1)Lead Time (1)Maximum Distance (1)Power Consumption (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
44
17
6
0
0
H***d
United States
April 30, 2017
They were very professional. They sent me the email notifications of shipping and tracking numbers quiclkly. And I got my transceivers packaged in a manner way. I will definitely buy from them again.
Verified Purchase
Helpful 1
Comment 0W***n
United Kingdom
April 27, 2017
FS.COM now is my trusted and desired supplier to fiber jumpers and modules. I would highly recommed it because of the quality and the best pricing.
Verified Purchase
Helpful 0
Comment 0J***.
United Kingdom
April 10, 2017
Service was great but I am not a fan of the 24 hours to contact thing. They should work on having support during hours in the US.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed