Click to open expanded view
Brocade 100G-CFP-LR4-10km Compatible CFP 100GBASE-LR4 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
#50136
#50136
3.685,43 € (Incl. VAT)
FS P/N: CFP-LR4-100G
17 Sold
113 Reviews
6 Questions
Transceiver Models:
1 in DE Warehouse, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade 100G-CFP-LR4-10KM Compatible 100GBASE- LR4 CFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Brocade Compatible
100G-CFP-LR4-10KM
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
112Gbps
Wavelength
1310nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
89
17
7
0
0
A***n
United States
October 16, 2023
service was outstanding - also assurance after the sale was perfect!
Verified Purchase
Helpful 0
Comment 0A***f
United States
May 10, 2017
You'll get exactly what you ordered. The staff is knowledgable. Clearly English isn't their first language, and the product arrived a little late. But it was EXACTLY what we asked for.
Verified Purchase
Helpful 0
Comment 0L***t
United States
April 29, 2017
These CFP transceivers are cheaper than other stores, but the quality don't let me down. Highly recommend!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed