![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/550x550/50007.main.jpg)
Click to open expanded view
![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/60x60/50007.main.jpg)
![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/60x60/50007.B.jpg)
![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/60x60/50007.C.jpg)
![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/60x60/50007.D.jpg)
![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/60x60/50007.E.jpg)
![Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/products/60x60/50007.F.jpg)
Customized SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module
#50007
#50007
499,60 € (Incl. VAT)
FS P/N: SFP-10GER-55
1.6K Sold
344 Reviews
6 Questions
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
117 in DE Warehouse, Get it by 31 Jul, 2024
160 in Global Warehouse, Get it by 12 Aug, 2024
220 in Transit, Get it by 5 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
10GBASE-ER SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Part Number
SFP-10GER-55*
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
< -16dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230912145820rn6s4q.jpg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (6)Matching Cables (2)Connector Cleaning (1)I2C Interface (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
285
49
10
0
0
R***e
Canada
December 11, 2023
Thank you so much for the excellent service! Your support is amazing!
Verified Purchase
Helpful 0
Comment 0V***e
United States
September 21, 2022
Everything functions smoothly whenever I place an order (or assist someone in ordering from FS).
Verified Purchase
Helpful 0
Comment 0R***s
Netherlands
May 09, 2022
excellent service. thx
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed