Extreme Networks I-MGBIC-GEX1550-40 compatible SFP transceiver supports up to 40km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Extreme switches, routers, servers, network interface cards (NICs), etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Extreme Networks I-MGBIC-GEX1550-40 1000BASE-EX 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#49971
#49971
32,13 € (Incl. VAT)
FS P/N: SFP1G-EX-55
58 Sold
93 Reviews
6 Questions
Transceiver Models:
30 in DE Warehouse, Get it by 20 Sep, 2024
130 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Networks I-MGBIC-GEX1550-40 1000BASE-EX SFP Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Extreme Networks Compatible
I-MGBIC-GEX1550-40
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (6)Backward 1G (1)Connection (1)Matched Attenuator (1)Matching Cables (1)Network Upgrading (1)Protocols (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
88
5
0
0
0
K***z
United States
October 27, 2017
I have used them a couple of times, they are quick and easy to use.
Verified Purchase
Helpful 2
Comment 0G***e
United States
September 07, 2017
I have had only one bad experience with the GLC-EX-SM1550-40 transceiver bought from FS.COM—slow delivery. I told them about it and got IMMEDIATE satisfaction. The reason is because they were on holiday to celebrate the new year! Great place to do business.
Verified Purchase
Helpful 16
Comment 0J***y
United States
September 01, 2017
I have installed the 1G SFP EX transceiver to Cisco SFE2010P switch and Blackbox LIG1014 switch, it works good. The shipment is fast, and the customer service is very attractive. Great Service, Great Product!
Verified Purchase
Helpful 9
Comment 0See all reviews
Resources
Recently Viewed