Arista Networks SFP-1G-EZX-120 compatible SFP transceiver supports up to 120km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Arista switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-EZX-55.](https://resource.fs.com/mall/mainImg/202303171719065iprfr.jpg)
Click to open expanded view
![Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-EZX-55.](https://resource.fs.com/mall/mainImg/60x60/202303171719065iprfr.jpg)
![Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-EZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230327122036tbqanv.jpg)
![Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-EZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230317171906erm7wo.jpg)
![Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-EZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230327122036kaq41a.jpg)
![Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-EZX-55.](https://resource.fs.com/mall/mainImg/60x60/20230327122036968jbq.jpg)
Arista Networks SFP-1G-EZX-120 Compatible SFP 1000BASE-EZX 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module
#49954
#49954
72,59 € (Incl. VAT)
FS P/N: SFP1G-EZX-55
9 Sold
25 Reviews
5 Questions
Transceiver Models:
Compatible:
45 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-1G-EZX-120 Compatible 1000BASE-EZX SFP Transceiver Module (SMF, 1550nm, 120km, LC, DOM)
Specifications
Arista Networks Compatible
SFP-1G-EZX-120
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
120km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -32dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240513141543l81koa.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230807152153x8v4yl.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (5)Arista Series (2)Backward 1G (1)Connection (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
23
2
0
0
0
D***n
Australia
May 14, 2024
The cable has been received and is functioning perfectly, demonstrating excellent quality. Your assistance and kindness are greatly appreciated. Thank you very much.
Verified Purchase
Helpful 0
Comment 0L***s
United States
March 27, 2023
Thank you for the notification. Compared to the lead times from some of my other vendors, your company is nearly instantaneous. Given the current situation worldwide, we all have to learn patience as well as being prudent in our planning.
Your communication regarding parts status is greatly appreciated. So many vendors don’t tell me the truth about delivery times which makes planning ahead difficult. I make plans based on how things are, not on how I want them to be. Your honesty is noteworthy and appreciated.
Your communication regarding parts status is greatly appreciated. So many vendors don’t tell me the truth about delivery times which makes planning ahead difficult. I make plans based on how things are, not on how I want them to be. Your honesty is noteworthy and appreciated.
Verified Purchase
Helpful 1
Comment 0J***r
United States
March 23, 2023
The sales and tech support team were very helpful in getting me the part I needed and it has worked flawlessly.
I'm not a large purchaser but the FS team still takes the time to help me find what I need a polite and professional manner.
Good equipment and good customer service.
I'm not a large purchaser but the FS team still takes the time to help me find what I need a polite and professional manner.
Good equipment and good customer service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed