Arista Networks SFP-1G-EZX-100 compatible SFP transceiver supports up to 100km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Arista switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Arista Networks SFP-1G-EZX-100 Compatible SFP 1000BASE-EZX 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module
#49954
#49954
72,59 € (Incl. VAT)
FS P/N: SFP1G-EZX-55
24 Sold
22 Reviews
5 Questions
Transceiver Models:
45 in Global Warehouse, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-1G-EZX-100 Compatible 1000BASE-EZX SFP Transceiver Module (SMF, 1550nm, 100km, LC, DOM)
Specifications
Arista Networks Compatible
SFP-1G-EZX-100
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
100km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -32dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (5)Arista Series (2)Backward 1G (1)Connection (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
2
0
0
0
A***a
Saudi Arabia
January 01, 2017
SFP module plugged into the switch, cable in, works - all fine, hence five stars.
Verified Purchase
Helpful 1
Comment 0T***s
New Zealand
May 30, 2016
Quick shipping, and just a great overall experience will have me coming back again!
Verified Purchase
Helpful 0
Comment 0R***n
United States
May 12, 2016
Cheap and reliable parts.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed