![HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/550x550/49737.main.jpg)
Click to open expanded view
![HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/49737.main.jpg)
![HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/49737.B.jpg)
![HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/49737.C.jpg)
![HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/49737.D.jpg)
![HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/49737.E.jpg)
HPE H3C C49 JG226A-49 Compatible XFP 10G DWDM 1538.19nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#49737
#49737
1.009,12 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
19 Sold
43 Reviews
2 Questions
Wavelength:
1 in Global Warehouse, Get it by 1 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE H3C JG226A-49 Compatible 10G DWDM XFP Transceiver Module (SMF, 1538.19nm, 80km, LC, DOM)
Specifications
HPE H3C Compatible
JG226A-49
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1538.19nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
38
3
2
0
0
C***r
New Zealand
January 19, 2017
This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
Verified Purchase
Helpful 1
Comment 0J***t
United States
December 12, 2016
Fiberstore have been a first rate company to deal with on any of your equipment needs. Their website is complete and allows you to get total perspective on your potential purchase. And I am prettry satisfied with their custom services, I get this customized 10G DWDM XFP!
Verified Purchase
Helpful 0
Comment 0T***a
United States
May 18, 2016
Excellent service and even though I called at the end of the day, my Next Day order was shipped and I was able to complete my project before I had to leave. Thanks you very much!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed