![Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZRC-55.](https://resource.fs.com/mall/products/550x550/49619.main.jpg)
Click to open expanded view
![Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/49619.main.jpg)
![Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/49619.B.jpg)
![Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/49619.C.jpg)
![Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/49619.D.jpg)
![Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZRC-55.](https://resource.fs.com/mall/products/60x60/49619.E.jpg)
Brocade 10G-XFP-ZR100 Compatible XFP 10GBASE-ZR 1550nm 100km DOM Duplex LC SMF Optical Transceiver Module
#49619
#49619
1.544,62 € (Incl. VAT)
FS P/N: XFP-10GZRC-55
69 Sold
13 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade 10G-XFP-ZR100 Compatible 10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 100km, LC, DOM)
Specifications
Brocade Compatible
10G-XFP-ZR100
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
3
0
0
0
U***a
United States
December 21, 2021
Deployed 6 of these optics on my cisco switches without problems. Used FS LC SMF to link everything up. Great experience overall when dealing with FS.
Verified Purchase
Helpful 2
Comment 0D***a
Mexico
July 13, 2021
I searched the company's website looking for a kind of SFP+ transceiver for my Juniper switches and finally ordered the XFP-10GZRC-55 module. I find it was exactly what I want to buy that worked fine with my switches. It does just as good as products of other famous brands I have used before.
Verified Purchase
Helpful 5
Comment 0H***d
United States
November 20, 2016
Love FS.COM. I find myself coming here to shop more and more. Great prices, fast shipping, and great selection of products. Even sometimes, I can't find the one that I need, you will offer you the custom services.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed