Note: The FS P/N is changed from Q-4S28PCxx to QSFP-100G-4SPCxxx, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized 100G QSFP28 to 4 x 25G SFP28 Passive Direct Attach Copper Breakout Cable
#49617
#49617
74,97 € (Incl. VAT)
FS P/N: QSFP-100G-4SPCxxx
886 Sold
3 Reviews
18 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
Device Number:
41 in DE Warehouse, Get it by 18 Sep, 2024
65 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
100G QSFP28 to 4x25G SFP28 DAC Cable (Customized length, Passive, QSFP28 to SFP28)
Specifications
Part Number
QSFP-100G-4SPCxxx
Vendor Name
FS.COM
Connector Type
QSFP28 to SFP28
Max Data Rate
100Gbps
Cable Type
Passive Copper Cable
Wire AWG
30AWG for 1/2m, 28AWG for 3m, 26AWG for 5m as default
Cable Length
Customized
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Cable Type | Passive Direct Attach Copper | Active Optical Cable | Passive Direct Attach Copper | Active Direct Attach Copper |
Data Rate | 100G to 2x50G | 100G to 2x50G | 100G to 4x25G | 100G to 4x25G |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to SFP28 |
Power Consumption | <0.5W | <1.65W | <0.5W | <1.8W |
Cable Length | 0.5-5m (2ft-16ft) | 1-100m (3ft-328ft) | 0.5-5m (2ft-16ft) | 1-9m (3ft-29ft) |
Wire AWG | 26-30AWG | — | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 26-34mm | 30mm | 25-30mm | 33-44.5mm |
Media | Copper | Optic Fiber | Copper | Copper |
Jacket Material | PVC (OFNR) | OFNP | PVC (OFNR) | PVC (OFNR) |
Videos
Questions & Answers
Ask a question
All (18)Unanswered Question (1)Dual Compatibility (3)Cable Length (2)Breakout 4x25G (1)Breakout Cables (1)Connection (1)Dell EMC S Series (1)Edgecore Series (1)FEC (1)FS Box (1)Intel Series (1)Mellanox Series (1)Nexus Series (1)Parameter (1)SN2100 Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
B***e
Australia
December 03, 2019
I got a 1M and 2M 100G to 4×25G cables. I have these connected into 25G Mellanox Connect4-x Nics and Mellanox 2100 100G switch. The cables work perfectly with both devices and were seen immediately. Seems to be good quality build of cables and performs as advertised.
Verified Purchase
Helpful 19
Comment 0J***o
Spain
October 01, 2019
We are looking for a cable to connect Cisco N9K-C93180YC-EX and Mellanox 4421/4121A-ACAT cards. The 100G QSFP28 to 4x25G SFP28 DAC breakout cables we finally got were priced very competitively and worked exactly as intended. Considering that there will be the needs to work these cables on other switches like Mellanox SN2700/SN2100, Cisco, Arista, Juniper, etc that can do the 100G QSFP or 25G QSFP connections, we turn to the FS box which we have been eyeing for some time now. The AM has helped confirm that it can do the coding of the 100G QSFP28 side of the breakout DAC cable. With it, the 100G side of the 100 to 4x25G DAC cable is able to go to any switch. Would like to share more about the use of FS box (maybe an UNBOXING video on YouTube) later on.
Verified Purchase
Helpful 50
Comment 0S***n
Australia
September 23, 2019
I have to connect Xilinx VCU1525 development board with Intel XXV710 card. My distance is about 3m, and I want DAC or AOC for this 100G-25G connection. My account manager suggested this customized DAC cable with one end coded as generic and the other coded for intel. Meanwhile, they also told me to use 100G SR and 25G Intel compatible transceivers together with MTP-LC fiber patch cables. But finally I chose the DAC due to the short distance needed and lower costs. I found it worked very well with my devices.Their professional solutions helped me a lot.
Verified Purchase
Helpful 11
Comment 0See all reviews
Resources
Recently Viewed