Note: The FS P/N is changed from Q28-PCxx to QSFP-100G-PCxxx, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized 100G QSFP28 Passive Direct Attach Copper Twinax Cable
#49577
#49577
38,08 € (Incl. VAT)
FS P/N: QSFP-100G-PCxxx
1.9K Sold
13 Reviews
24 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
Device Number:
482 in DE Warehouse, Get it by 11 Sep, 2024
1030 in Global Warehouse, Get it by 9 Sep, 2024
120 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
100G QSFP28 DAC Cable (Customized length, Passive, QSFP28 to QSFP28)
Specifications
Part Number
QSFP-100G-PCxxx
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Cable Type
Passive Copper Cable
Cable Length
Customized
Jacket Material
PVC (OFNR)
Wire AWG
30AWG for 0.5m~3m, 26AWG for 5m
Temperature
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
All (24)Product Recommendation (2)Specification (2)Application (1)Arista Series (1)Cable Length (1)Connection (1)Coupling Capacitor (1)Customized cables (1)Dual Compatibility (1)FEC (1)Other Compatibility (1)Solutions (1)Wire AWG (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
0
0
0
0
S***s
Switzerland
December 01, 2019
I need to connect a Mellanox SN2100 switch and ConnectX-5 adapter cards. I customized DAC cables here and directly used them. The whole network performs stably now and nothing goes wrong. By the way, the package and delivery both deserve to be mentioned. The package is so firm that all are in good conditions. And their fast shipping impressed me...
Verified Purchase
Helpful 19
Comment 0H***n
United States
November 29, 2019
This cable was priced very competitively and worked exactly as intended. I ordered some with one end coded for Dell and the other for Mellanox. They are sturdy looking, easy to plug in & remove, and seat in the QSFP28 slot firmly. I have them now up and running to link my Dell Z9100-ON switches and Mellanox SN2700 switches. Each device showed a link within moments of plugging the cables in and I haven't had any disconnects. I like these cables because they are more durable than fiber cables and I have switched over to these DAC cables on my 100G switches and all have worked flawlessly.
Have used other FS DAC cables in the past as switch uplinks, always work perfectly. Now I got a ton of FS cables in my data center and will continue to use it in production with no doubts.
Have used other FS DAC cables in the past as switch uplinks, always work perfectly. Now I got a ton of FS cables in my data center and will continue to use it in production with no doubts.
Verified Purchase
Helpful 37
Comment 0H***o
United States
November 17, 2019
I hava an Arista 7160 switch and OpenDrives Summit NAS with Mellanox cards in it. I don’t want to buy original transceivers to connect the two devices due to high price. My A.M. told me they can help to customize DAC cable to fit my Arista switch and Mellanox cards. I am very satisfied. Much cheaper and very easy to use.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed