Brocade E1MG-LX-20 compatible SFP transceiver supports up to 20km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/20230327162839rs0jie.jpg)
Click to open expanded view
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327162839rs0jie.jpg)
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/202303271640457l0a7i.jpg)
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327164045ew1gf1.jpg)
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327164045krlbvc.jpg)
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327164045dxb5yb.jpg)
![Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/202208121519235y4cl8.jpg)
Brocade E1MG-LX-20 Compatible SFP 1000BASE-LX/LH 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module
#49384
#49384
9,52 € (Incl. VAT)
FS P/N: SFP1G-LX-31
4.7K Sold
225 Reviews
8 Questions
Transceiver Models:
14187 in DE Warehouse, Get it by 8 Jul, 2024
3345 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-LX-20 Compatible 1000BASE-LX/LH SFP Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
Brocade Compatible
E1MG-LX-20
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1310nm
Max. Cable Distance
20km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-9.5 ~ -3dBm
Receiver Sensitivity
< -23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004, IEEE 802.3z
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202303281118029s5shd.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230830180843gqai77.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (8)Fortinet Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
203
15
7
0
0
J***r
United States
June 05, 2024
After consulting with the fine people at FS we settled on a Generic form of this SFP and couldn't be happier with the performance and price.
Verified Purchase
Helpful 0
Comment 0D***i
United States
April 18, 2023
Worked as expected with connection from non Cisco to Cisco switches. Great transceivers , price unbeatable.
Verified Purchase
Helpful 0
Comment 0B***e
United States
March 13, 2023
I am familiar FS.com from my previous jobs, you are highly rated with tier 2 and 3 MSOs in states especially for SFP transceivers and fiber optic passives.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed