![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/550x550/49285.main.jpg)
Click to open expanded view
![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/60x60/49285.main.jpg)
![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/60x60/49285.B.jpg)
![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/60x60/49285.C.jpg)
![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/60x60/49285.D.jpg)
![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/60x60/49285.E.jpg)
![HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/products/60x60/49285.F.jpg)
HPE C21 DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz 1560.61nm 40km DOM Transceiver Module For Transmission
#49285
#49285
717,57 € (Incl. VAT)
FS P/N: DWDM-SFP10G-40
14 Sold
1.2K Reviews
6 Questions
1 in DE Warehouse, Get it by 29 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HPE DWDM-SFP10G-60.61-40 Compatible 10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1560.61nm, 40km, LC, DOM)
Specifications
HPE Compatible
DWDM-SFP10G-60.61-40
Vendor Name
FS.COM
Form Factor
SFP+
Data Rate
10 Gbps
Wavelength
1560.61nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
YES
TX Power
-1~4dBm
Receiver Sensitivity
<-16dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20200414104843_448.jpg)
Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202301121447328cvd3v.webp)
Features
10G Connectivity for Data Center
Featured with 1.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202311111036080tn3hp.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | Tunable |
Cable Distance (Max) | 40km@SMF | 80km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz | 50GHz |
TX Power | -1~4dBm | 0~4dBm | -1~4dBm | 0-5dBm | -1~3dBm |
Receiver Sensitivity | <-16dBm | <-23dBm | <-16dBm | <-23dBm | <-22dBm |
Power Consumption | ≤1.6W | ≤1.8W | ≤1.8W | ≤1.8W | ≤1.65W |
Operating Temperature | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
949
238
99
0
0
R***a
Australia
July 03, 2022
The modules arrived quickly and worked perfectly in pre-deployment testing. The deployment should be finished by the end of this week and I foresee no issues.
Verified Purchase
Helpful 10
Comment 0R***a
United States
July 03, 2022
FS.com has outstanding customer service, and I would recommend it.
Verified Purchase
Helpful 10
Comment 0Y***e
United States
July 02, 2022
Yes, the FS Transceivers worked fine. Client ordered 4 more and also noted that this particular solution we’ve recommended will likely be repeated for other offices.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed