The Arista Networks SFP-1G-CZ-1470 Compatible 1000BASE-CWDM SFP transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Arista switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/550x550/49227.main.jpg)
Click to open expanded view
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/49227.main.jpg)
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/49227.D.jpg)
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/49227.B.jpg)
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.C.jpg)
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.F.jpg)
![Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.G.jpg)
Arista Networks SFP-1G-CZ-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#49227
#49227
59,50 € (Incl. VAT)
FS P/N: CWDM-SFP1G-ZX
17 Sold
13 Reviews
2 Questions
Wavelength:
24 in Global Warehouse, Get it by 26 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-1G-CZ-1470 Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1470nm, 80km, LC, DOM)
Specifications
Arista Compatible
SFP-1G-CZ-1470
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1470nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-mode fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230317150630ok2tx8.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
1
1
0
0
C***r
United States
December 17, 2016
It was easy to search all the items that I needed and had plenty of info on all items.
Verified Purchase
Helpful 1
Comment 0P***o
United States
October 03, 2016
No problems. It was exactly the type and data rate that I wanted and I got it in a timely manner.
Verified Purchase
Helpful 0
Comment 0G***h
Australia
September 30, 2016
I was impressed with my 1st order and their customer service, so now I'm buying transceivers from them for my device.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed