40G QSFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to QSFP+ copper direct-attach solution. This cable is compliant with IEEE 802.3ba Ethernet standard and QSFP MSA Compliant.
Note:FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/20221117154307tu9r1j.jpg)
Click to open expanded view
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/60x60/20221117154307tu9r1j.jpg)
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/60x60/20221117154307ypjn4t.jpg)
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/60x60/20221117154307pxxrs9.jpg)
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/60x60/20221117154307k07o4o.jpg)
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/60x60/20221117154307su0jmm.jpg)
![4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable This picture is about Q-4SPC04.](https://resource.fs.com/mall/mainImg/60x60/20221117154307je7alf.jpg)
4m (13ft) Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable
#48868
#48868
89,25 € (Incl. VAT)
FS P/N: Q-4SPC04
141 Sold
448 Reviews
6 Questions
21 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco QSFP-4SFP10G-CU4M Compatible 40G QSFP+ DAC Breakout Cable (4-meter, Passive, QSFP+ to 4 SFP+, 26AWG)
Specifications
Cisco Compatible
QSFP-4SFP10G-CU4M
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Max Data Rate
40Gbps
Minimum Bend Radius
28mm
Wire AWG
26AWG
Cable Length
4m(13.12ft)
Jacket Material
PVC(OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20201125/16062726885fbdc6b089a190.80903212.jpeg)
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
28mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230721142700kzb62w.jpg)
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Questions & Answers
Ask a question
All (6)Cable Length (2)AWG (1)Breakout 4x10G (1)Dual Compatibility (1)OEM (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
364
68
16
0
0
J***n
China
January 05, 2023
Can I use this from Dell S5232 to connect a Dell server with 10G NIC?
Verified Purchase
Helpful 0
Comment 0B***w
United States
August 14, 2022
Works great. I used to connect Supermicro servers to a Dell switch.
Verified Purchase
Helpful 1
Comment 0C***l
United States
October 27, 2021
Great quality and excellent cable build. We\'ve bought this multiple times
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed