The HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 SFP+ Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, SFF-8431 and SFP+ & QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four 10G SFP+ ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/20231012112431n34qnt.jpg)
Click to open expanded view
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/60x60/20231012112431n34qnt.jpg)
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/60x60/20231012112431qgtok8.jpg)
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/60x60/20231012112431bft6mp.jpg)
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/60x60/202310121124317dbnwt.jpg)
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/60x60/202310121124317982t1.jpg)
![30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable This picture is about Q-4SAO30.](https://resource.fs.com/mall/mainImg/60x60/20231012120026egp80x.jpg)
30m (98ft) HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable
#48720
#48720
168,98 € (Incl. VAT)
FS P/N: Q-4SAO30
4 Sold
448 Reviews
2 Questions
Length:
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW QSFP-4SFP10-AOC30M Compatible 40G QSFP+ Breakout AOC (30-meter, QSFP+ to 4 SFP+)
Specifications
HW Compatible
QSFP-4SFP10-AOC30M
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Data Rate
40Gbps
Minimum Bend Radius
30mm
Cable Length
30m (98.43ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307211410486p2q1c.jpg)
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
335
75
38
0
0
H***l
Germany
June 02, 2022
I've put the breakout cable into use and it worked perfect like pointed out in your web shop. I connected a Dell S4112T with a Dell N1548P and (with a fitting configuration within the switches) the cable worked out of the box as I expected.
Verified Purchase
Helpful 10
Comment 0M***y
United States
May 06, 2022
Using generic FS AOC 40G QSFP+ to 4x 10G SFP+ cables (quad breakout cables) in various lengths to connect Mikrotik CRS326 Cloud Router Switches to various vendors servers switches and routers. Works great as you would expect with AOC. One thing to note: whether you get link light on 10G ends or not, you need to configure CRS326 breakout ports with autonegotiate off and hard code 10G/full advertisment to actually pass traffic. 10G endpoints should leave autonegotiate on.
Verified Purchase
Helpful 6
Comment 0o***e
Canada
April 14, 2022
Thanks to FS team's great service and fast delivery, our urgent request was fulfilled timely.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed