FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10G AOC介绍视频.
01:07
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about 10G AOC介绍视频.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.
This picture is about SFP-10G-AO20.

20m (66ft) Dell (Force10) CBL-10GSFP-AOC-20M Compatible 10G SFP+ Active Optical Cable

#48584
#48584

≤0.8W 30mm Fiber

44,03 € (Incl. VAT)
FS P/N: SFP-10G-AO20
93 Sold
971 Reviews
1 Question
15 in DE Warehouse, Get it by 10 Sep, 2024
49 in Global Warehouse, Get it by
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell (Force10) SFP-10G-AOC20M Compatible 10G SFP+ AOC (20-meter, SFP+ to SFP+)

The Dell (Force10) SFP-10G-AOC20M Compatible SFP+ Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks.
Note: The FS P/N is changed from SFPP-AO20 to SFP-10G-AO20, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell (Force10) Compatible
SFP-10G-AOC20M
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Cable Type
OM3
Cable Length
20m (65.62ft)
Minimum Bend Radius
30mm
Power Consumption
<0.8W
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8636, 1xInfiniBand QDR,DDR,SDR, 10G Gigabit Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 0.8W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the AOC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Center Wavelength
850nm
850nm
Minimum Bend Radius
30mm
30mm
Transmitter Type
VCSEL
VCSEL
Connector Type
SFP+ to SFP+
SFP+ to SFP+
Cable Distance (Max.)
1~300m@OM3 MMF
1~300m@OM3 MMF
Modulation
NRZ
NRZ
Bit Error Rate
1E-12
1E-12
Operation temperature
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8636,10GBASE Ethernet
SFF-8431,10GBASE SR Ethernet, Fibre Channel
Application
10 Gigabit Ethernet
10 Gigabit Industrial Ethernet
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
    4.7
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    731
    157
    80
    0
    3

    M***l

    United States

    February 29, 2024
    5.0
    The ease of looking through product list and the ease of check out on-line was very easy. Item also arrived in a timely manner.
    Verified Purchase
    Helpful 0
    Comment 0

    D***d

    Canada

    February 05, 2024
    5.0
    Well packed, shipped quickly and works perfectly. A fantastic experience from start to finish, I'll definitely be back for more cables when needed!
    Verified Purchase
    Helpful 0
    Comment 0

    L***o

    United States

    October 24, 2023
    5.0
    Works! In production with Cisco 4507 and Cisco 3110. Super fast shipping.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed