The Dell (Force10) SFP-10G-AOC15M Compatible SFP+ Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks. The optics are completely contained inside the cable, which—without LC optical connectors to clean, scratch, or break—dramatically increases reliability and lowers maintenance costs. AOCs are most often used for creating 1-30m short switch-to-switch or switch-to-GPU links.
Note: The FS P/N is changed from SFPP-AO15 to SFP-10G-AO15, but the product is the same. Only the FS P/N has been changed.
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/mall/mainImg/20230823173311ek6t7n.jpg)
Click to open expanded view
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/images/20221104181407mae6rn.jpg)
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/mall/mainImg/60x60/20230823173311ek6t7n.jpg)
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/mall/mainImg/60x60/20231016111950u5qglt.jpg)
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/mall/mainImg/60x60/20230823175435gglkja.jpg)
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/mall/mainImg/60x60/202308241046479th7ax.jpg)
![15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable This picture is about SFP-10G-AO15.](https://resource.fs.com/mall/mainImg/60x60/20230823173316g0jnym.jpg)
15m (49ft) Dell (Force10) CBL-10GSFP-AOC-15M Compatible 10G SFP+ Active Optical Cable
#48583
#48583
40,46 € (Incl. VAT)
FS P/N: SFP-10G-AO15
224 Sold
971 Reviews
1 Question
Length:
31 in DE Warehouse, Get it by 1 Aug, 2024
75 in Global Warehouse, Get it by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) SFP-10G-AOC15M Compatible 10G SFP+ AOC (15-meter, SFP+ to SFP+)
Specifications
Dell (Force10) Compatible
SFP-10G-AOC15M
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Cable Type
OM3
Cable Length
15m (49.21ft)
Minimum Bend Radius
30mm
Power Consumption
<0.8W
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8636, 1xInfiniBand QDR,DDR,SDR, 10G Gigabit Ethernet
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240529153730x9sqgz.jpg)
Features
10G Connectivity for Data Center
Featured with 0.8W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230721160547owmnv2.jpg)
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the AOC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Center Wavelength | 850nm | 850nm |
Minimum Bend Radius | 30mm | 30mm |
Transmitter Type | VCSEL | VCSEL |
Connector Type | SFP+ to SFP+ | SFP+ to SFP+ |
Cable Distance (Max.) | 1~300m@OM3 MMF | 1~300m@OM3 MMF |
Modulation | NRZ | NRZ |
Bit Error Rate | 1E-12 | 1E-12 |
Operation temperature | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) |
Protocols | SFF-8636,10GBASE Ethernet | SFF-8431,10GBASE SR Ethernet, Fibre Channel |
Application | 10 Gigabit Ethernet | 10 Gigabit Industrial Ethernet |
Videos
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
731
157
80
0
3
M***l
United States
February 29, 2024
The ease of looking through product list and the ease of check out on-line was very easy. Item also arrived in a timely manner.
Verified Purchase
Helpful 0
Comment 0D***d
Canada
February 05, 2024
Well packed, shipped quickly and works perfectly. A fantastic experience from start to finish, I'll definitely be back for more cables when needed!
Verified Purchase
Helpful 0
Comment 0L***o
United States
October 24, 2023
Works! In production with Cisco 4507 and Cisco 3110. Super fast shipping.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed