Click to open expanded view
Customized CFP 100GBASE-LR4 and OTN 1310nm 10km DOM LC SMF Optical Transceiver Module
#48570
#48570
3.685,43 € (Incl. VAT)
FS P/N: CFP-LR4-100G
91 Sold
113 Reviews
4 Questions
Compatible Brands:
Aruba
Device Number:
Label Service:
Pre-order, Ship by 26 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
100GBASE-LR4 and OTN CFP Transceiver Module (SMF, 1310nm, 10km, LC/SC, DOM)
Specifications
Part Number
CFP-LR4-100G
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
112Gbps
Wavelength
1310nm
Max Cable Distance
10km
Interface
LC/SC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (4)Cable Type (1)Class 1 Laser (1)Dual Rate (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
89
17
7
0
0
A***n
United States
October 16, 2023
service was outstanding - also assurance after the sale was perfect!
Verified Purchase
Helpful 0
Comment 0A***f
United States
May 10, 2017
You'll get exactly what you ordered. The staff is knowledgable. Clearly English isn't their first language, and the product arrived a little late. But it was EXACTLY what we asked for.
Verified Purchase
Helpful 0
Comment 0L***t
United States
April 29, 2017
These CFP transceivers are cheaper than other stores, but the quality don't let me down. Highly recommend!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed