The 40GBASE-LR4 QSFP+ Optical Transceiver Module is designed for use in 40GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LR4 and OTU3 C4S1-2D1 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Click to open expanded view
Customized QSFP+ 40GBASE-LR4 1310nm 10km DOM Duplex LC SMF Optical Optical Transceiver Module
#48564
#48564
367,71 € (Incl. VAT)
FS P/N: QSFP-LR4-40G
4K Sold
42 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
783 in DE Warehouse, Get it by 19 Sep, 2024
63 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
40GBASE-LR4 QSFP+ Optical Transceiver Module for Ethernet and Data Center (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
QSFP-LR4-40G
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
44.6Gbps (4×11.2Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
PIN
TX Power
-7~2.3dBm
Receiver Sensitivity
<-11dBm
Power Budget
4dB
Receiver Overload
2.3dBm
Power Consumption
<3.5W
Extinction Ratio
>3.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OTN OTU3, 40G Ethernet, Fiber Channel, SATA/SAS3, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
38
4
0
0
0
T***e
Singapore
July 08, 2021
Our company has bought FS fiber cables and patch panels before. They performed well. So we decided to try FS modules when our old ones had been broken.
Ordered these to connect two Cisco switches with fiber in a building to building run. We plugged some of them on our new hardware, and others on the old switches. The switches can recognize the modules without issue. All could run well with the hardware. They function like our old original modules, really good.
Ordered these to connect two Cisco switches with fiber in a building to building run. We plugged some of them on our new hardware, and others on the old switches. The switches can recognize the modules without issue. All could run well with the hardware. They function like our old original modules, really good.
Verified Purchase
Helpful 19
Comment 0P***k
United States
June 11, 2021
We ordered OEO, DWDM Mux/Demux, and other fiber accessories. All products were delivered promptly and accurately with solid packages, with no damages at all. Thanks for your helpful remote support, we finally had all the devices and products deployed, no issues so far. These transceiver modules work well on our juniper qfx5100-48s-6q switches which are connected onto the remote juniper qfx10002, and save us a ton of cash from having to purchase the original transceiver modules. Keep up the good work!
Verified Purchase
Helpful 12
Comment 0M***d
United States
March 18, 2021
Firstly I ordered BD module for my switch, but found it couldn’t work well. I thought it was the quality problem of the module, my Account Manager and FS technical team told me actually my switch doesn't support BD module and suggested I choose LR4 module. So I exchanged the module. FS is right! The LR4 modules work fine! Many thanks for their help, FS team is really professional. They suggest I remark the switch model when I place an order in the future, then they can proceed to test for me accordingly.
Verified Purchase
Helpful 29
Comment 0See all reviews
Resources
Recently Viewed